QMA117 play_arrowQSH01742

Reaction Torque and Thrust Flange to Flange Sensor

QMA117 , Ch Fz: 15000 lb; Ch Mz: 20000 in-lb, Reaction Torque and Thrust Flange to Flange Sensor, Material - 17-4 PH S.S., 2" [50.8 mm] ID , 6 Pin Bendix Receptacle, PT02E-10-6Px 2
Listed price is in U.S. currency and subject to verification along with availability
QMA117
QMA117
QMA117
QMA117
Description

Reaction Torque and Thrust Flange to Flange Sensor

Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
Fz-1
10
Vdc
Mz-1
10
Vdc
Excitation
Fz-1
1
18
Vdc
Mz-1
1
18
Vdc
Input Resistance
Fz-1
372
Ohms nom.
Mz-1
744
Ohms nom.
Insulation Resistance
Fz-1
500
Mohms @ 50 Vdc
Mz-1
500
Mohms @ 50 Vdc
Safe Overload
Fz-1
150
% of R.O.
Mz-1
150
% of R.O.
Capacity
Fz-1
15000
lbs
Mz-1
20000
in-lb
Nonlinearity
Fz-1
-0.5
0.5
% of R.O.
Mz-1
-0.25
0.25
% of R.O.
Output Resistance
Fz-1
350
Ohms nom.
Mz-1
700
Ohms nom.
Rated Output
Fz-1
0.6
mV/V nom.
Mz-1
1.6
mV/V nom.
Compensated Temperature
Fz-1
60
160
F
Mz-1
60
160
F
Operating Temperature
Fz-1
-60
200
F
Mz-1
-60
200
F
Temperature Shift Span
Fz-1
-0.01
0.01
% of Load/F
Mz-1
-0.01
0.01
% of Load/F
Temperature Shift Zero
Fz-1
-0.01
0.01
% of R.O./F
Mz-1
-0.01
0.01
% of R.O./F
Zero Balance
Fz-1
-1
1
% of R.O.
Mz-1
-5
5
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer