QMA123 play_arrowQSH01319

Custom Torque/Thrust Bi-Axial Sensor

QMA123 , Fz: 2000 lb ; Mz: 150 in-lb , Custom Torque / Thrust Bi-Axial Sensor , 5.5" ID , -65 to 160 F [-53 to 71 C] Compensated Temperature Range , 2x 10 ft long cables
Listed price is in U.S. currency and subject to verification along with availability
QMA123
QMA123
QMA123
QMA123
QMA123
Description

Custom Torque/Thrust Bi-Axial Sensor

Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
Fz-1
10
Vdc
Input Resistance
Fz-1
394
Ohms nom.
Mz-1
394
Ohms nom.
Safe Overload
Fz-1
150
% of R.O.
Mz-1
150
% of R.O.
Capacity
Fz-1
2000
lbs
Mz-1
150
in-lb
Hysteresis
Fz-1
-0.5
0.5
% of R.O.
Excitation
Mz-1
-0.5
0.5
% of R.O.
Nonlinearity
Fz-1
-0.5
0.5
% of R.O.
Mz-1
-0.5
0.5
% of R.O.
Nonrepeatability
Fz-1
-0.1
0.1
% of R.O.
Mz-1
-0.1
0.1
% of R.O.
Output Resistance
Fz-1
350
Ohms nom.
Mz-1
350
Ohms nom.
Rated Output
Fz-1
2
mV/V nom.
Mz-1
0.5
mV/V nom.
Compensated Temperature
Fz-1
-65
160
F
Mz-1
-65
160
F
Operating Temperature
Fz-1
-65
200
F
Mz-1
-65
200
F
Temperature Shift Span
Fz-1
-0.01
0.01
% of Load/F
Mz-1
-0.01
0.01
% of Load/F
Temperature Shift Zero
Fz-1
-0.01
0.01
% of R.O./F
Mz-1
-0.01
0.01
% of R.O./F
Zero Balance
Fz-1
-3
3
% of R.O.
Mz-1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer