Storekeyboard_arrow_right Torque Sensors keyboard_arrow_right TFF keyboard_arrow_right TFF400Filter
Filters Expand
No Filters Selected
Reaction Torque Sensor

FUTEK’s TFF400 Reaction Torque Sensors feature a Flange to Flange mounting solution with torque measurements ranging from +/- 5 inch-oz to 500 inch-pounds, (+/-0.04 to 60 Nm) and Torsional Stiffness of 325 inch-oz/radians to 199,000 Inch pounds/radians. The TFF400 utilizes Metal Foil Strain Gage technology and features an Overload Protection for the low capacity units to help prevent overload damage that may occur during installation. With the recommended Mounting Plate, a full range of mounting options becomes available. The TFF400 Torque Sensors are made from Aluminum and anodized for optimum durability. Applications include fastener testing, engine testing for automotive and aerospace, automotive break testing, and prosthetic limb testing.

Model Features
Capacities
View Options
FSH03981 5 in-oz CC4 Connector .51 Yes
FSH03982 10 in-oz CC4 Connector .51 Yes
FSH03984 50 in-oz CC4 Connector 0.51 Yes 0.5625
FSH03985 160 in-oz CC4 Connector 0.51 Yes 0.5625
FSH03986 400 in-oz CC4 Connector .51 Yes
FSH03987 1000 in-oz CC4 Connector 0.51 Yes 0.5625
FSH03994 100 in-lb CC4 Connector 0.66 No 0.5625
FSH04016 200 in-lb CC4 Connector 0.66 No 9
FSH04017 500 in-lb CC4 Connector 0.66 No 9
QSH01928 500 in-lb WC1 Cable 0.66 No 0.5625
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications