Storekeyboard_arrow_right Torque Sensors keyboard_arrow_right TRS keyboard_arrow_right TRS300Filter
Filters Expand
No Filters Selected
Slip-Ring Shaft-to-Shaft Rotary Torque Sensor

FUTEK’s Rotary Torque Sensor - Shaft to Shaft offers a unique solution for torque auditing applications. The TRS300 Rotary Torque Sensor - Shaft to Shaft is available in a wide capacity range and utilizes strain gauge technology.


Model Features
Capacities
View Options
FSH01987 10 N-m 2.28 1.73 1.49
FSH01988 20 N-m 2.28 1.73 1.49
FSH01989 50 N-m 2.28 1.73 1.49
FSH01990 100 N-m 2.28 1.73 1.49
FSH01991 200 N-m 3.54 2.24 2.87
FSH01992 500 N-m 3.54 2.24 2.87
FSH01993 1000 N-m 3.54 2.24 2.87
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
Fax: (949) 465-0905
© 1998–2019 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
certificationscertificationscertificationscertificationscertifications