Storekeyboard_arrow_right Torque Sensors keyboard_arrow_right TSS keyboard_arrow_right TSS400Filter
SPECIALx
CUSTOM SPECIAL

Shaft-to-Shaft Reaction Torque Sensor

FUTEK’s Reaction Torque Sensor - Shafts offers a unique solution for low capacity torque auditing applications. The TSS400 Reaction Torque Sensor - Shafts is available in Aluminum construction with a built-in Overload Protection up to 400 in-oz.

The standard TSS400 Reaction Torque Sensor - Shafts can be modified or customized to meet your requirements. The TSS400 Reaction Torque Sensor - Shafts Series is manufactured in USA and uses metal foil strain gauge technology.

Shaft-to-Shaft Reaction Torque Sensor
Shaft-to-Shaft Reaction Torque Sensor
Shaft-to-Shaft Reaction Torque Sensor
Shaft-to-Shaft Reaction Torque Sensor
Model Features
Capacities
View Options
Yes
5 in-oz
Yes
10 in-oz
Yes
50 in-oz
Yes
160 in-oz
Yes
400 in-oz
Yes
1000 in-oz
No
100 in-lb
No
200 in-lb
No
500 in-lb
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer