Loading...

QSH02040 QIA125, Digital Low Power Three Channel SPI Output

QIA125 is a Digital Low Power Three Channel SPI Output. This Multi channel Load Cell Amplifier is suitable for Tri axial Load Cells (3 axis), with low power consumption requirements and digital output (SPI output).

QIA125 multi-channel load cell signal conditioner can also be connected from 1 to 3 separate load cells simultaneously. This is common for industrial or commercial applications such as multi-station filling machines, or medical devices utilizing multiple load cells, torque sensors, or other sensors using strain gauge technology compatible with the signal conditioner input specs.

QSH02040Change
QIA125 , OEM Miniature Low Power Embedded Digital Amplifier w/ Simultaneous USB & SPI Output , Three Channel Full Bridge Strain Gauge mV/V Input , Up to 4800 SPS & 18.1 Bits Resolution

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

QSH02040 QIA125, Digital Low Power Three Channel SPI Output