QIA125, Digital Low Power Three Channel SPI Output

QIA125 is a Digital Low Power Three Channel SPI Output. This Multi channel Load Cell Amplifier is suitable for Tri axial Load Cells (3 axis), with low power consumption requirements and digital output (SPI output).
QIA125 multi-channel load cell signal conditioner can also be connected from 1 to 3 separate load cells simultaneously. This is common for industrial or commercial applications such as multi-station filling machines, or medical devices utilizing multiple load cells, torque sensors, or other sensors using strain gauge technology compatible with the signal conditioner input specs.

QIA125 is a Digital Low Power Three Channel SPI Output. This Multi channel Load Cell Amplifier is suitable for Tri axial Load Cells (3 axis), with low power consumption requirements and digital output (SPI output).
QIA125 multi-channel load cell signal conditioner can also be connected from 1 to 3 separate load cells simultaneously. This is common for industrial or commercial applications such as multi-station filling machines, or medical devices utilizing multiple load cells, torque sensors, or other sensors using strain gauge technology compatible with the signal conditioner input specs.