QSH00682 High Capacity Load Washer Load Cell
Low Profile High Capacity Load Washer Load Cell w/ 1 1/4" [31.75 mm] Thru Hole ID.
QLA253 is a toroid load cell, also known as a donut or ring load cell, is a type of force transducer used for measuring compression or tension forces. It is named after its toroidal or doughnut shape, which resembles a hollow cylinder or ring.
Features
- 1 1/4" [31.75 mm] Thru Hole ID
- Plug and Play TEDS (IEEE1451.4)
- Robust 6 Pin Bendix Connector
- Compact Design
- Fast Response Time
QSH00682Change
QLA253 , 100000 lb , Amplified Load Washer Load Cell , 0.5-9.5 VDC Analog Output , Material - 17-4 PH S.S. , 1 1/4" [31.75 mm] ID x 2.5" OD x 1.5" H, TEDS (IEEE1451.4) Recognition , 6 Pin Bendix Receptacle, PT02A-10-6P