Loading...

QSH02227 High Capacity Load Washer Load Cell

Low Profile High Capacity Load Washer Load Cell w/ 1 1/4" [31.75 mm] Thru Hole ID. 


QLA253 is a toroid load cell, also known as a donut or ring load cell, is a type of force transducer used for measuring compression or tension forces. It is named after its toroidal or doughnut shape, which resembles a hollow cylinder or ring.

Features

  • 1 1/4" [31.75 mm] Thru  Hole ID 
  • Plug and Play TEDS (IEEE1451.4)
  • Robust 6 Pin Bendix Connector
  • Compact Design
  • Fast Response Time
QSH02227Change
QLA253 , 100000 lb , Load Washer Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , 1 1/4" [31.75 mm] ID x 2.5" OD x 1.5" H , TEDS (IEEE1451.4) Recognition , CC1T , 6 Pin Bendix Receptacle , PT02E-10-6P

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

QSH02227 High Capacity Load Washer Load Cell