Notification

We’re exhibiting at MD&M West (August 10-12), booth 1943! Want to attend? Register Here

Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA208

Collet Force Sensor w/ Display

1 Products
settings
Item Number
Load Capacity
Outer Diameter In Inches
Height In Inches
Length In Inches
Width In Inches
Connection Type
Cable Length
Output Type
Material
# Of Bridges/channels
Load Directions
Description
Custom Special
500 lb
0.79
2.98
1.73
1.73
Cable
6 ft
Display
17-4 PH S.S.
1
Compression
QLA208 , 500 lb , Collet Force , Pinch Sensor w/ Display , 0.79" [20.1 mm] OD , Material - 17-4 PH S.S. , 28 Awg 6 Conductor Shielded Polyurethane Cable , 6 ft Long w/ Armor Guard Housing
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer