QSH01448 Custom Bending Beam Load Cell
Model QLA328 is a custom yoke bending beam side-mount load cell designed with 2x 0.125” (3.18 mm) thru holes for mounting. This load cell is designed to measure bending loads and offers a rated capacity of 18 lb (80.06 N), with a safe overload protection of 27 (120.1 N). It is constructed from 17-4 PH stainless steel and includes conformal coating protection over the full strain gauge Wheatstone bridge. It is thermally compensated for 60 to 160 °F (15 to 72 °C). It offers a nonlinearity of ± 1.0% of the Rated Output. It includes a #29 AWG 4 conductor shielded cable 2 ft (0.6 m) long.
Features
- Conformal coating protection over strain gauges
- Low profile design (0.375” or 9.53 mm in height)
- Used in bending applications
- Integrated output cable
QSH01448Change
QLA328 , 18 lb, Custom Yoke Bending Beam Load Cell , Top Mount , 2.873" [72.96 mm] Length , Material - 17-4 PH S.S. , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 2 ft Long