Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA374

Custom Compression Pancake Load Cell

1 Products
settings
Item Number
Load Capacity
Thread Size
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Connection Type
Output Type
Ip / Nema Rating
Material
# Of Bridges/channels
Weight In Lb
Load Directions
Description
Custom Special
50000 lb
M8x1.25
1.8
5.98
5.98
5.98
Connector
mV/V
IP65
17-4 PH S.S.
1
10
Compression
QLA374 , 50000 lb , Custom Compression Pancake Load Cell , Material 17-4 PH S.S. , M8x1.25 , 6 Pin Bendix Receptacle MS3102-14S-6P
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer