QLA298 play_arrowQSH01130

Custom Donut Load Cell

QLA298 , 10000 N , Custom Donut/Through Hole Load Cell , Safe Overload 35000 N , Material - 17-4 PH S.S. , 2.84" [72 mm] ID x 3.47" [88.1 mm] OD x 0.28" [7.1 mm] H, 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 6 ft Long
Listed price is in U.S. currency and subject to verification along with availability
QLA298
QLA298
QLA298
QLA298
Description

QLA298  Custom Donut Load Cell

Features
Specifications
Performance
CHANNELMINTYPMAXUNIT
Capacity
1
10000
N
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer