Loading...

QSH01530 Custom Donut Load Cell

Model QLA352 is a custom donut load cell with a unique low-profile design. It stands at 0.450 in (11.4 mm) in height, with an outer diameter of 3.490 in (88.6 mm) and an inner diameter of 2.615 in (66.4 mm). It offers a rated capacity of 1000 lb (4.45 kN), with a safe overload protection of 1500 lb (6.67 kN). It is constructed from 17-4 PH stainless steel and is vibration-rated. It also features a 4-20 mA analog output using an ICA4H amplifier.

Features

  • Unique low-profile design
  • Vibration Rated
  • Available in amplified and non-amplified versions
  • Latch Feature
QSH01530Change
QLA352 , 1000 lb , Custom Low Profile Donut/Through Hole/Washer Load Cell , 2.615" 66.4 mm] ID x 3.49" [88.6 mm] OD x 0.5" [3.8 mm] H , Vibration Environment , 4-20 mA Current Output , PVC Cable , 1.5 ft Long

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

QSH01530 Custom Donut Load Cell