Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA337

Custom Dual Bridge Parallelogram Load Cell

3 Products
settings
Item Number
Load Capacity
Load Directions
Thread Size
Height In Inches
Length In Inches
Width In Inches
Integrated Teds
Connection Type
Cable Type
Cable Length
Output Type
Material
Mechanical Overload Protection
Fatigue Rated
# Of Bridges/channels
Weight In Lb
Rohs
Custom Special
33.0693 lb
Tension & Compression
#10-32
1.4
1.8
0.5
No
29 Awg 4 Conductor Spiral Teflon Cable
6 in
mV/V
2024-T4
Yes
No
2
0.09375
No
N
5.5115 lb
Tension & Compression
#10-32
1.4
1.8
0.5
No
Cable
29 Awg 4 Conductor Spiral Teflon Cable
4 ft
mV/V
2024-T4
Yes
No
2
0.09375
No
N
22.0462 lb
Tension & Compression
#10-32
1.4
1.8
0.5
No
Cable
29 Awg 4 Conductor Spiral Teflon Cable
6 in
mV/V
2024-T4
Yes
No
2
0.09375
No
N
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer