Custom Female Thread Mounted Load Cell
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 24 | Vdc | ||
Excitation | 1 | 12 | 24 | Vdc | |
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 800 | lbs | ||
Hysteresis | 1 | -0.1 | 0.1 | % of R.O. | |
Nonlinearity | 1 | -0.1 | 0.1 | % of R.O. | |
Nonrepeatability | 1 | -0.05 | 0.05 | % of R.O. | |
Rated Output | 1 | 0.15 | 5.15 | Vdc | |
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -22 | 185 | F | |
Temperature Shift Span | 1 | -0.01 | 0.01 | % of Load/F | |
Temperature Shift Zero | 1 | -0.01 | 0.01 | % of R.O./F | |
Zero Balance | 1 | 0.69 | 0.71 | Vdc |