Item Number | Load Capacity | Load Directions | Thread Size | Inner Diameter In Inches | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Integrated Teds | Connection Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Material | Mechanical Overload Protection | Fatigue Rated | # Of Bridges/channels | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1600 lb | Compression | M4x0.7 | 1.89 | 0.29 | 4 | 4 | 4 | No | Cable | 29 Awg 4 Conductor Spiral Shielded Silicone Cable | 10 ft | mV/V | IP65 | 17-4 PH S.S. | No | No | 1 | Yes | N |
Custom Flange Style Thru Hole Load Cell