Item Number | Load Capacity | Load Directions | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Connection Type | Cable Length | Output Type | Ip / Nema Rating | Environmental Conditions | Material | # Of Bridges/channels | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100 lb | Compression | 0.5 | 1.38 | 1.38 | 0.98 | Cable & Connector | 3 ft | mV/V | IP69K | Autoclavable, High Temperature,Submersible,Vacuum Rated,Water Resistance | Inconel | 1 | Y |