QSH01432 Custom Load Washer Load Cell

QLA343 is a custom Through Hole Donut/Washer Load Cell with a large 1.5 in [38 mm] inner diameter, compact 2.5 in [63 mm] outer diameter, low profile 1.25 in [31 mm] height, and integrated 30 ft [9 m] cable with robust strain relief. 

Features

  • Capacity rated to 20 tons [178 kN]
  • 1.5 inch [38 mm] ID x 2.5 in [63 mm] OD x 1.25 in [32 mm] H
  • 40 ft [9 m]  PVC Cable
QSH01432Change
QLA343, 40000 lb , Custom Load Washer Load Cell , Material - 17-4 PH S.S. , 1.53" [38.9 mm] ID x 1.25" Height [31.8 mm] , 28 Awg 4 Conductor Braided Shielded PVC Cable , 30 ft Long

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

QSH01432 Custom Load Washer Load Cell