Item Number | Load Capacity | Load Directions | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Integrated Teds | Connection Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Material | Mechanical Overload Protection | Fatigue Rated | # Of Bridges/channels | Weight In Lb | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4000 lb | Compression | 0.185 | 0.9 | 0.9 | 0.9 | No | Cable | 29 Awg 4 Conductor Spiral Shielded Silicone Cable | 5 ft | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | 0.01875 | No | Y |
Custom Low Profile Load Washer