QSH01207 Custom Low Profile Load Washer

FUTEK’s Column Load Cell (Miniature) offers an impressive compact design for high capacity applications. With a diameter of 0.9” [22.86 mm], it is ideal for tight spaces. The QLA307 Column Load Cell (Miniature) is offered in 17-4PH Stainless Steel with a 4,000 lbs [17.8 kN] capacity, with a raised surface radius to lower the possibility of off center loading.

The Column Load Cell (Miniature) is designed to measure loads in compression. This model is manufactured in US, and similar to our entire Load Cell product line, uses metal foil strain gauge technology. Additional design features include the use of a strain relief providing much greater protection from the pull on the cable.


FUTEK supports Brake by Wire system manufacturers by offering brake load cell optimized for brake pedal and caliper testing.


Features

  • 0.185" [4.7 mm ] Ultra Low Profile Height
  • Fast Response Time
  • Commonly used for Caliper & Brake Pad Testing
  • Integrated Mounting Provisions 
  • Radial Cable Exit
QSH01207Change
QLA307 , 4000 lb , Custom Low Profile Column , Load Washer , Brake Caliper , Brake Pad Load Cell , 0.185" [4.7 mm] H, w/ Mounting Holes , 5 ft Silicone Cable

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

QSH01207 Custom Low Profile Load Washer