QSH01510 Custom Parallelogram Load Cell w/ Overload Protection

Model QLA350 is a custom parallelogram load cell designed to have a high overload protection rating relative to its measurement capacity. It offers a rated capacity of up to 100 lb (~445 N), with a safe overload protection of 250 lb lb (1112 N). Capable of measuring in both tension and compression, this is a side-mounted sensor which also features a M3 ring terminal for grounding.
Features
- Terminates in RJ45 connector
- RoHS compliant
- M3 ring terminal for grounding
- High-reliability medical grade load cell
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
03/03 - Accessories & Services
QSH01510
Change | Lead Time
QLA350 , 50 lb , Parallelogram Load Cell , RoHS Lead Free , Material - 2024-T4 , M4x0.7-Thread , Overload Protection , 28 Awg 6 Conductor Braided Shielded Poly Cable , 900 mm Long
Where is the output of this model going? *
Please select your required output option for a suggested system
Tools, Adapters and Connectors
Please select your required accessories
Package Total $0.00