Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA411

Custom Single Point Load Cell

1 Products
settings
Item Number
Load Capacity
Load Directions
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Integrated Teds
Connection Type
Cable Type
Cable Length
Output Type
Ip / Nema Rating
Material
Mechanical Overload Protection
Fatigue Rated
# Of Bridges/channels
Weight In Lb
Custom Special
8.8184 oz
Tension & Compression
0.549
2.5
0.549
0.549
No
Cable
29 Awg 4 Conductor Spiral Shielded Silicone Cable
6 ft
mV/V
IP61
2024-T4
No
No
1
0.013
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer