Item Number | Load Capacity | Load Directions | Thread Size | Inner Diameter In Inches | Height In Inches | Length In Inches | Width In Inches | Connection Type | Connector Type | Output Type | Ip / Nema Rating | Material | # Of Bridges/channels | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1000 lb | Tension & Compression | M4x0.7 | 1.38 | 0.472 | 2.716 | 2.716 | Connector | 4 Pin M8 Male Receptacle | mV/V | IP65 | 17-4 PH S.S. | 1 | Yes | Y |
Custom Square Body Center Flange Load Cell