Item Number | Load Capacity | Load Directions | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Connection Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Material | Fatigue Rated | # Of Bridges/channels | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
500 lb | Compression | 0.2 | 0.5 | 0.5 | 0.5 | Cable | 34 Awg 4 Conductor Braided Cable | 5 ft | mV/V | IP64 | 17-4 PH S.S. | Yes | 1 | Yes | Y |
Custom Subminiature Load Button