QSH01322 Custom Tension and Compression Load Cell

Model QLA355 is a custom tension and compression load cell. It stands at 2.25” (57.2 mm) tall, with a threaded 2x ½-20 UNF loading surface. It features a robust Amphenol 6 Pin PT02E-10-6P connector, which makes this ideal for industrial applications. It is constructed from 17-4 PH stainless steel, guaranteeing a nonlinearity of ± 0.25% of its rated output. It is thermally compensated to operate in the temperature range of -60 to 160 °F (16 to 71 °C).

Features

  • Designed for use in compression and tension
  • Connectorized for improved robustness
  • Offered in two capacities : 500 lb and 250 lb
    (2224 N and 1112 N)
QSH01322Change
QLA355, 500 lb, Custom Fast Response Tension & Compression Load Cell, Material - 17-4PH S.S. , 1/2-20-Thread , 6 Pin Bendix PT02E-10-6P

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

QSH01322 Custom Tension and Compression Load Cell