Notification

We’re exhibiting at MD&M West (August 10-12), booth 1943! Want to attend? Register Here

Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA386

Custom Tension and Compression Loadcell with Digital Output

1 Products
settings
Item Number
Load Capacity
Thread Size
Outer Diameter In Inches
Height In Inches
Length In Inches
Width In Inches
Integrated Teds
Connection Type
Output Type
Ip / Nema Rating
Material
Fatigue Rated
# Of Bridges/channels
Weight In Lb
Load Directions
Description
Rohs
Custom Special
500 lb
M8x1.25
2.23
1.2
2.23
2.23
No
Connector
RS232
IP65
17-4 PH S.S.
No
1
0.9
Tension & Compression
QLA386 , 500 lb [2220 N] , Custom Tension & Compression Flange Mount Load Cell w/ Digital RS232 Output , Material - 17-4 PH S.S , M8X1.25 Threads , 12 Pin Microcom Connector
Yes
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer