Custom Tension & Compression Load Cell, Fatigue Rated
Model QLA350 is a custom low profile load cell designed to have a high measurement capacity relative to its height. Standing at only 1.97 inches (50..0 mm) tall, it is designed to measure up to 50000 lb (222.4 kN) and is fatigue-rated to withstand a high number of loading cycles. It features 8x female threads on the loading surface to allow for a uniformly distributed load.
Model QLA350 is a custom low profile load cell designed to have a high measurement capacity relative to its height. Standing at only 1.97 inches (50..0 mm) tall, it is designed to measure up to 50000 lb (222.4 kN) and is fatigue-rated to withstand a high number of loading cycles. It features 8x female threads on the loading surface to allow for a uniformly distributed load.