Loading...

QSH00723 Custom Thru Hole/Donut Load Cell

QLA261 , 56000 lb , Custom Thru Hole/Donut Load Washer Load Cell , 4.74 " [120.4 mm] ID x 6.33" [160.8 mm] OD x 0.7" [18 mm] H , Material - 17-4 PH S.S. , 26 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long

Features

  • Large 4.74 " [120.4 mm] Inner Diameter
  • Low 0.7" [18 mm] Height
  • Robust cable strain relief
  • Built-In Anti-Rotation Features on the Outer Diameter


QSH00723Change
QLA261 , 56000 lb , Custom Thru Hole/Donut Load Washer Load Cell , 4.74 " [120.4 mm] ID x 6.33" [160.8 mm] OD x 0.7" [18 mm] H , Material - 17-4 PH S.S. , 26 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

QSH00723 Custom Thru Hole/Donut Load Cell