QLA393 play_arrowQSH02039

Diaphragm Load Cell 3/8 in Thick Moment and Shear Resistant

QLA393 , 1000 lb , Custom Flange Style Thru Hole Load Cell w/ ID Lobe Pockets , Material - 17-4ph S.S. , Shear & Moment Resisting , 2" [50.8 mm] ID x 4" [101.6 mm] OD x 0.375" [9.5 mm] H , 29 Awg 4 Cond Spiral Shielded Silicone , 10 ft Long
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
QLA393
QLA393
QLA393
Description

Diaphragm Load Cell 3/8 in Thick Moment and Shear Resistant

Features
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
100
kOhm
Excitation
1
1
15
Vdc
Input Resistance
1
700
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
1000
lbs
Hysteresis
1
-1
1
% of R.O.
Nonlinearity
1
-1
1
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
700
Ohms nom.
Rated Output
1
3
mV/V nom.
Compensated Temperature
1
50
100
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-5
5
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer