Item Number | Load Capacity | Load Directions | Thread Size | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Connection Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Material | # Of Bridges/channels | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
500 lb | Tension & Compression | 3/8-24 | 2.25 | 0.5 | 0.5 | 0.5 | Cable | 29 Awg 4 Conductor Spiral Teflon Cable | 6 in | mV/V | IP40 | 2024-T4 | 1 | Y |