Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA120

Inline Male Threaded Load Cell

1 Products
settings
Item Number
Load Capacity
Load Directions
Thread Size
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Integrated Teds
Connection Type
Cable Type
Cable Length
Output Type
Ip / Nema Rating
Material
Mechanical Overload Protection
Fatigue Rated
# Of Bridges/channels
Custom Special
50 lb
Tension & Compression
#4-40
0.5
0.49
0.49
0.49
No
Cable
29 Awg 4 Conductor Spiral Shielded Silicone Cable
6 in
mV/V
IP40
17-4 PH S.S.
No
No
1
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer