Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA381

Micro Miniature Universal Load Cell

Products
settings
There is no data for this filter

Model QLA381 Micro Load Cell is a Miniature Threaded In Line Load Cell built for Endurance or Inline Tension or Compression applications. QLA381 Micro Force Sensor has a very robust construction available in 17-4 Stainless Steel, 1000 ohm Resistance, with M3x0.5-Thread male threads on both ends and a 5 foot #34 Awg 4 conductor braided shielded cable.  The QLA381 model is also CE and RoHS compliant. 


The Miniature Force Sensor / Inline Threaded Load Cell offers high accuracy. It has nonlinearity of ±0.5% of RO and deflection of 0.0001 in to 0.0002 in nominal.  The model can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.


If you are looking for a Shear Beam Load Cell, check our our LSB201 Micro Force Sensor.

micro load cell miniature force sensor QLA381
micro load cell miniature force sensor QLA381
Multi Axis Sensor, Force, Torquestore custom-sensors-and-instruments QLA micro-miniature-universal-load-cell-QLA381
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.