Item Number | Load Capacity | Load Directions | Thread Size | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Connection Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Environmental Conditions | Material | # Of Bridges/channels | Weight In Lb | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5 lb | Compression | M3x0.5 | 0.17 | 0.38 | 0.38 | 0.38 | Cable | 34 Awg 4 Conductor Braided Shielded Polyester Cable | 6 in | mV/V | IP69K | Autoclavable | 17-4 PH S.S. | 1 | 0.01875 | Yes | Y |