Loading...

QSH01485 Parallel Beam Load Cel

Commonly used in food packaging machine applications for precise weighing automation. Offered with high IP67 environmental protection.  Great for Shear Force Measurement. 


Replacement for Ishida load cell.



Features

  • Ultra high weighing accuracy
  • IP67 Water Resistant



QSH01485Change
QLA348 , 175 lb , Parallel Beam Load Cell , M5x0.8-Thread , IP67 Water Resistance , Material - 2024-T4 , 26 Awg 6 Conductor Foil Shielded PVC Cable , 38 in. Long with 6 pin JST female connector , ISHIDA DLC-80L 65-2645-01 Replacement

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

QSH01485 Parallel Beam Load Cel