Item Number | Load Capacity | Inner Diameter In Inches | Length In Inches | Height In Inches | Width In Inches | # Of Axis | Output Type | Connection Type | Ip / Nema Rating | Fatigue Rated | Material | Mechanical Overload Protection | Integrated Teds | Cable Type | Cable Length | # Of Bridges/channels | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
40 lb, 16 lb | 0.398 | 2 | 2.75 | 0.5 | 2 | mV/V | Cable | IP40 | No | 17-4 PH S.S. | No | No | 29 Awg 4 Conductor Spiral Teflon Cable | 6 in | 1 | No | N |