Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA329

Custom JR S-Beam Load Cell

2 Products
settings
Item Number
Load Capacity
Description
Custom Special
15 lb
QLA329 , 15 lb , JR S-Beam Load Cell , Material - 17-4PH S.S , M4x0.7-Thread , Overload Protection , 26 Awg 4 Conductor Spiral Teflon Cable , 8 in. Long
N
50 lb
QLA329 , 50 lb , JR S-Beam Load Cell , Material - 17-4 PH S.S. , M4x0.7-Thread , Overload Protection , 26 Awg 4 Conductor Spiral Teflon Cable , 8 in. Long
N
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer