Loading...

Smart Compression Load Probe Shaft Cartridge w/ Auto Recognition

Model QLA389 is a custom smart compression load probe shaft that is available in three ranges: 5, 25, and 50 kg (11.0, 55.1, and 110.2 lbf). It has a built-in safe overload protection up to 75 kg (165.3 lbf) and is capable of operating under up to 6 bar of pressure.  It has a maximum diameter of 0.472 inches (12.00 mm) and is designed to be integrated with USB 2.0 digital interface.

Model QLA389 is a custom smart compression load probe shaft that is available in three ranges: 5, 25, and 50 kg (11.0, 55.1, and 110.2 lbf). It has a built-in safe overload protection up to 75 kg (165.3 lbf) and is capable of operating under up to 6 bar of pressure.  It has a maximum diameter of 0.472 inches (12.00 mm) and is designed to be integrated with USB 2.0 digital interface.