QLA389 play_arrowQSH01814

Smart Compression Load Probe Shaft Cartridge w/ Auto Recognition

QLA389 , 50 kg , Smart Compression Load Probe Shaft Cartridge w/ Auto Recognition, Material - 17-4 PH S.S., Turck 6 Pin Receptacle
Listed price is in U.S. currency and subject to verification along with availability
Description

Model QLA389 is a custom smart compression load probe shaft that is available in three ranges: 5, 25, and 50 kg (11.0, 55.1, and 110.2 lbf). It has a built-in safe overload protection up to 75 kg (165.3 lbf) and is capable of operating under up to 6 bar of pressure.  It has a maximum diameter of 0.472 inches (12.00 mm) and is designed to be integrated with USB 2.0 digital interface.

Features
  • Includes detachable Turck connector to interface with USB module
  • Operating temperature of -40 to 185 °F(-40 to 85 °C)
  • Integrated calibration verification feature with USB module
Technical Documents
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Excitation
1
1
7
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
50
kg
Hysteresis
1
-1
1
% of R.O.
Nonlinearity
1
-1
1
% of R.O.
Nonrepeatability
1
-0.5
0.5
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
1.5
1.75
2
mV/V nom.
Compensated Temperature
1
60
90
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-10
10
% of R.O.