Item Number | Load Capacity | Load Directions | Thread Size | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Connection Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Environmental Conditions | Material | # Of Bridges/channels | Weight In Lb | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3000 lb | Tension & Compression | 1/2-20 | 2 | 0.73 | 0.73 | 0.73 | Cable | 26 Awg 4 Conductor Braided Shielded Teflon Cable | 10 ft | mV/V | IP68 | Submersible, Water Resistance | 17-4 PH S.S. | 1 | Y |
Tension & Compression In-line Load Cell