Item Number | Load Capacity | Load Directions | Thread Size | Inner Diameter In Inches | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Connection Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Material | # Of Bridges/channels | Weight In Lb | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
300 lb | Compression | 3/8-16 | 3/8 | 0.4 | 1.48 | 1.48 | 1.48 | Cable | 26 Awg 4 Conductor Braided Shielded Teflon Cable | 5 ft | mV/V | IP64 | 17-4 PH S.S. | 1 | 0.15625 | Y |