Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QLA
QLA186

Xcite Load Cell

2 Products
settings
Item Number
Load Capacity
Load Directions
Thread Size
Height In Inches
Length In Inches
Width In Inches
Outer Diameter In Inches
Connection Type
Connector Type
Output Type
Ip / Nema Rating
Material
Fatigue Rated
# Of Bridges/channels
Weight In Lb
Custom Special
2500 lb
Tension & Compression
3/8-24
1.75
1.13
1.13
1.13
Connector
4 Pin Microtech Receptacle DR-4S
mV/V
IP61
17-4 PH S.S.
Yes
1
0.3
Y
5000 lb
Tension & Compression
1/2-20
2.25
1.13
1.13
1.13
Connector
4 Pin Microtech Receptacle DR-4S
mV/V
IP61
17-4 PH S.S.
Yes
1
0.3
Y

Custom Miniature Inline Threaded Tension and Compression Load Cell

Model QLA186 is a Custom In Line Load Cell built for Endurance, Press, or Inline applications. The custom QLA186 In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a Microtech 4 Pin Receptacle. This product offers an exceptional miniature design with a height of 1.75” and a diameter of 1.12”. You will also find options mating cable/connector packages readily available.

The QLA186 In Line Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5% and Deflection of 0.001” to 0.002” nominal. The custom QLA186 In Line Load Cell can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Weight: 2.5 oz
  • Miniature Design
  • Low Deflection
  • 17-4 Stainless Steel Construction
  • In both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide signal conditioned displays, inline amplifiers, or USB Output Kits. FUTEK’s USB Output Kits make things plug and play on any Windows Based PC. FUTEK's QLA186 is also available with TEDS / IEEE1451.4 option.

QLA186
QLA186
QLA186
QLA186
QLA186
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer