Custom Miniature Inline Threaded Tension and Compression Load Cell
Model QLA186 is a Custom In Line Load Cell built for Endurance, Press, or Inline applications. The custom QLA186 In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a Microtech 4 Pin Receptacle. This product offers an exceptional miniature design with a height of 1.75” and a diameter of 1.12”. You will also find options mating cable/connector packages readily available.
The QLA186 In Line Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5% and Deflection of 0.001” to 0.002” nominal. The custom QLA186 In Line Load Cell can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.
For those who are a looking for a complete system solution, FUTEK can provide signal conditioned displays, inline amplifiers, or USB Output Kits. FUTEK’s USB Output Kits make things plug and play on any Windows Based PC. FUTEK's QLA186 is also available with TEDS / IEEE1451.4 option.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Excitation | 1 | 1 | 18 | Vdc | |
Input Resistance | 1 | 350 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Hysteresis | 1 | -1 | 1 | % of R.O. | |
Nonlinearity | 1 | -1 | 1 | % of R.O. | |
Nonrepeatability | 1 | -0.2 | 0.2 | % of R.O. | |
Output Resistance | 1 | 350 | Ohms nom. | ||
Capacity | 1 | 5000 | lbs | ||
Rated Output | 1 | 1 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | 50 | 150 | F | |
Temperature Shift Span | 1 | -0.02 | 0.02 | % of Load/F | |
Temperature Shift Zero | 1 | -0.01 | 0.01 | % of R.O./F | |
Zero Balance | 1 | -2 | 2 | % of R.O. |