QMA101 play_arrowQSH00079

Bi-Axial Handle Load Cell

QMA101 , Ch Fx: 200 lb; Ch Fy: 200 lb , Bi-Axial Handle Load Cell , Material - 17-4 PH S.S. , 28 Awg 4 Conductor Braided Shielded Clear PVC , Axial Cable Exit , 10 ft Long
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
QMA101
QMA101
QMA101
QMA101
QMA101
Description

Custom Bi-Axial Handle Load Cell

Features

- Compact Size

- Designed for hand gripping

Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
Fx-1
10
Vdc
Fy-1
10
Vdc
Excitation
Fx-1
1
18
Vdc
Fy-1
1
18
Vdc
Input Resistance
Fx-1
350
Ohms nom.
Fy-1
350
Ohms nom.
Insulation Resistance
Fx-1
500
Mohms @ 50 Vdc
Fy-1
500
Mohms @ 50 Vdc
Safe Overload
Fx-1
150
% of R.O.
Fy-1
150
% of R.O.
Capacity
Fx-1
200
lbs
Fy-1
200
lbs
Nonlinearity
Fx-1
-1
1
% of R.O.
Fy-1
-1
1
% of R.O.
Nonrepeatability
Fx-1
-0.25
0.25
% of R.O.
Fy-1
-0.25
0.25
% of R.O.
Output Resistance
Fx-1
350
Ohms nom.
Fy-1
350
Ohms nom.
Rated Output
Fx-1
1
mV/V nom.
Fy-1
1
mV/V nom.
Compensated Temperature
Fx-1
60
160
F
Fy-1
60
160
F
Operating Temperature
Fx-1
160
F
Fy-1
160
F
Temperature Shift Zero
Fx-1
-0.02
0.02
% of R.O./F
Fy-1
-0.02
0.02
% of R.O./F
Zero Balance
Fx-1
-4
4
% of R.O.
Fy-1
-4
4
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer