QMA112 play_arrowQSH00980

Custom Torque and Thrust w/ 0.5" Thru Hole

QMA112 , Ch Fz: 100 lb; Ch Mz: 50 in-lb , Custom Torque and Thrust w/ 0.5" [12.7 mm] Thru Hole ID , Similar to MBA500 , Material - 2024-T4 , 2x 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
Listed price is in U.S. currency and subject to verification along with availability
QMA112
QMA112
QMA112
QMA112
QMA112
Description
Custom Torque and Thrust Thru Hole Bi-Axial Sensor
Features
Alternative Model  
MBA500 , Ch Fz: 50 lb; Ch Mz: 50 in-lb , Torque and Thrust , RoHS Compliant, Material - 2024-T4 , 28 Awg 4 Conductor Braided Shielded Clear ...
Out of Stock In Stock
sol.ImageUrl
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
Mz-1
10
Vdc
Fz-1
10
Vdc
Excitation
Mz-1
1
18
Vdc
Fz-1
1
18
Vdc
Input Resistance
Mz-1
394
Ohms nom.
Fz-1
394
Ohms nom.
Insulation Resistance
Mz-1
500
Mohms @ 50 Vdc
Fz-1
500
Mohms @ 50 Vdc
Safe Overload
Mz-1
150
% of R.O.
Fz-1
150
% of R.O.
Capacity
Mz-1
50
in-lb
Fz-1
100
lbs
Hysteresis
Mz-1
-0.25
0.25
% of R.O.
Excitation
Fz-1
-0.25
0.25
% of R.O.
Nonlinearity
Mz-1
-0.25
0.25
% of R.O.
Fz-1
-0.25
0.25
% of R.O.
Nonrepeatability
Mz-1
-0.05
0.05
% of R.O.
Fz-1
-0.05
0.05
% of R.O.
Output Resistance
Mz-1
350
Ohms nom.
Fz-1
350
Ohms nom.
Rated Output
Mz-1
2
mV/V nom.
Fz-1
2
mV/V nom.
Compensated Temperature
Mz-1
60
160
F
Fz-1
60
160
F
Operating Temperature
Mz-1
-45
200
F
Fz-1
-45
200
F
Temperature Shift Span
Mz-1
-0.01
0.01
% of Load/F
Fz-1
-0.01
0.01
% of Load/F
Temperature Shift Zero
Mz-1
-0.01
0.01
% of R.O./F
Fz-1
-0.01
0.01
% of R.O./F
Zero Balance
Mz-1
-3
3
% of R.O.
Fz-1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer