QMA125 play_arrowQSH01347

Custom Bi-Axial Thru Hole Load Cell

QMA125 , Fx: 200 N ; Fy: 200 N , Custom Bi-Axial Torque & Thrust Thru Hole Load Cell , Material - 2024-T4 , 1/2" [12.7 mm] ID , DB9 Male Connector
Listed price is in U.S. currency and subject to verification along with availability
QMA125
QMA125
QMA125
QMA125
Description

Custom Bi-Axial Thru Hole Load Cell

Features
Specifications
Calibration
Electrical
Interference
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
Fx-1
10
Vdc
Fy-1
10
Vdc
Excitation
Fx-1
1
18
Vdc
Fy-1
1
18
Vdc
Input Resistance
Fx-1
380
Ohms nom.
Fy-1
380
Ohms nom.
Insulation Resistance
Fx-1
500
Mohms @ 50 Vdc
Fy-1
500
Mohms @ 50 Vdc
Crosstalk
Fx-1
-5
5
% of R.O.
Fy-1
-5
5
% of R.O.
Safe Overload
Fx-1
300
% of R.O.
Fy-1
300
% of R.O.
Capacity
Fx-1
200
N
Fy-1
200
N
Nonlinearity
Fx-1
-0.5
0.5
% of R.O.
Fy-1
-0.5
0.5
% of R.O.
Output Resistance
Fx-1
350
Ohms nom.
Fy-1
350
Ohms nom.
Rated Output
Fx-1
0.25
mV/V nom.
Fy-1
0.25
mV/V nom.
Compensated Temperature
Fx-1
60
160
F
Fy-1
60
160
F
Operating Temperature
Fx-1
-60
200
F
Fy-1
-60
200
F
Temperature Shift Span
Fx-1
-0.01
0.01
% of Load/F
Fy-1
-0.01
0.01
% of Load/F
Temperature Shift Zero
Fx-1
-0.03
0.03
% of R.O./F
Fy-1
-0.03
0.03
% of R.O./F
Zero Balance
Fx-1
-3
3
% of R.O.
Fy-1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer