QMA142 play_arrowQSH01919

Custom 6 Axis Sensor

QMA142 , Ch Fx/Fy/Fz: 15 N ; Ch Mx/My/Mz: 1 N-m , Custom 6DOF Multi-Axis Force/Torque Sensor , 1.96 in. OD x 0.375 in. ID x 0.4 in. H , Overload Protection , Material - Aluminum 2024-T4 , 15 Pin FFC , 0.5mm Pitch , 2 in. Long
Listed price is in U.S. currency and subject to verification along with availability
QMA142
QMA142
Description

QMA142 Custom 6 Axis Sensor

Features
Specifications
Calibration
Electrical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
2
5
Vdc
3
5
Vdc
4
5
Vdc
5
5
Vdc
6
5
Vdc
Excitation
1
1
5
Vdc
2
1
5
Vdc
3
1
5
Vdc
4
1
5
Vdc
5
1
5
Vdc
6
1
5
Vdc
Input Resistance
1
182
Ohms nom.
2
182
Ohms nom.
3
182
Ohms nom.
4
182
Ohms nom.
5
182
Ohms nom.
6
182
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
2
500
Mohms @ 50 Vdc
3
500
Mohms @ 50 Vdc
4
500
Mohms @ 50 Vdc
5
500
Mohms @ 50 Vdc
6
500
Mohms @ 50 Vdc
Capacity
1
15
N
2
15
N
3
15
N
4
1
N-m
5
1
N-m
6
1
N-m
Hysteresis
1
-0.25
0.25
% of R.O.
Excitation
2
-0.25
0.25
% of R.O.
3
-0.25
0.25
% of R.O.
4
-0.25
0.25
% of R.O.
5
-0.25
0.25
% of R.O.
6
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
2
-0.25
0.25
% of R.O.
3
-0.25
0.25
% of R.O.
4
-0.25
0.25
% of R.O.
5
-0.25
0.25
% of R.O.
6
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
2
-0.1
0.1
% of R.O.
3
-0.1
0.1
% of R.O.
4
-0.1
0.1
% of R.O.
5
-0.1
0.1
% of R.O.
6
-0.1
0.1
% of R.O.
Output Resistance
1
1000
Ohms nom.
2
1000
Ohms nom.
3
1000
Ohms nom.
4
1000
Ohms nom.
5
1000
Ohms nom.
6
2000
Ohms nom.
Rated Output
1
0.5
mV/V nom.
2
0.5
mV/V nom.
3
0.6
mV/V nom.
4
1.4
mV/V nom.
5
1.4
mV/V nom.
6
2.4
mV/V nom.
Compensated Temperature
1
60
160
F
2
60
160
F
3
60
160
F
4
60
160
F
5
60
160
F
6
60
160
F
Operating Temperature
1
-60
200
F
2
-60
200
F
3
-60
200
F
4
-60
200
F
5
-60
200
F
6
-60
200
F
Temperature Shift Span
1
-0.04
0.04
% of Load/F
2
-0.04
0.04
% of Load/F
3
-0.04
0.04
% of Load/F
4
-0.04
0.04
% of Load/F
5
-0.04
0.04
% of Load/F
6
-0.04
0.04
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
2
-0.01
0.01
% of R.O./F
3
-0.01
0.01
% of R.O./F
4
-0.01
0.01
% of R.O./F
5
-0.01
0.01
% of R.O./F
6
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
2
-3
3
% of R.O.
3
-3
3
% of R.O.
4
-3
3
% of R.O.
5
-3
3
% of R.O.
6
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer