Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QMA
QMA149

High Stiffness 6 Axis Load/Torque Sensor w/ Simultaneous Digital SPI & USB Output

1 Products
settings
Item Number
Load Capacity
Torque Capacity
Mounting Type
Inner Diameter In Inches
Length In Inches
Height In Inches
Width In Inches
Outer Diameter In Inches
# Of Axis
Output Type
Connection Type
Ip / Nema Rating
Material
Thread Size
Weight In Lb
Cable Length
# Of Bridges/channels
Rohs
Custom Special
224.809 lb, 112.404 lb
309.776 in-lb
Flange
0.3543
2.441
0.984
2.441
2.441
6
SPI
Cable
IP50
17-4 PH S.S.
M4x0.7, M5x0.8
0.82
5.25 in
1
Yes
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer