QMA142 play_arrowQSH01919

Low Profile & Light Weight 6DOF Force/Torque Sensor w/ Overload Protection

QMA142 , Ch Fx/Fy/Fz: 15 N ; Ch Mx/My/Mz: 1 N-m , Custom 6DOF Multi-Axis Force/Torque Sensor , 1.96 in [50 mm OD] x 0.38 in [9.5 mm] ID x 0.43 in [10.8 mm] H , Overload Protection , Aluminum 2024-T4 , 15 Pin FFC , 0.5mm Pitch , 2 in. Long
Listed price is in U.S. currency and subject to verification along with availability
Description

QMA142 Custom 6 Axis SensorCustom 6 DOF Multi-Axis Force-Torque Sensor,  Ch Fx/Fy/Fz: 15 N;  Ch Mx/My/Mz: 1 N-m, Dimensions: 1.96 in. OD x 0.375 in. ID x 0.4 in. H ,  Overload Protection, Material - Aluminum 2024-T4 ,  Cable - 15 Pin FFC , 0.5mm Pitch , 2 in. Long

A Multi-Component Sensor (aka force-torque transducer or multi-component load cell) designed to measure in all 3 spatial directions: forces in tension and compression (±Fx, ±Fy, and ±Fz) as well as torques or moments in clockwise and counterclockwise (±Mx, ±My or ±Mz). These special force torque sensors are equipped with multiple strain gage bridges that accurately measure the forces and torques applied in one direction with little or no cross-talk interference from force or moments applied in other directions.



Benefits of FUTEK 6 DoF Force/Torque Sensor:

  • Light weight
  • Low profile
  • High resolution embedded electronics
  • Customizable for specific overload protection range
  • Customizable for redundancy and fault detection
  • Customizable for low power consumption
  • High Zero and temperature stability


Which applications require six axis force and torque readings?

6 Axis Force Sensors are used for product testing, robotic assembly, grinding, polishing, and other industrial applications where holding a steady position and trajectory high-repeatability is necessary. This sensor is particularly important in complex assembly operations where the robot will encounter different problems (misalignments, tight fits, force tests, etc) and precision motion control over the end-of-arm tooling applied force (robot end-effector) is paramount. The six axis load cell allows the controller to recognize what is going on with the robot tool and improves end-effector dexterity.

Features
  • 6 degrees of freedom - Forces (Fx, Fy, Fz) and Moments / Torque (Mx, My, Mz);
  • Pass thru hole for cable routing;
  • Miniature 6 Dof Sensor
    • 10.8 mm height - Low Profile ;
    • 50 mm OD
  • 15 Pin 0.5 mm Pitch Flat Flex Cable (FFC);
  • Lightweight Aluminum 2024-T4 Material - 40 grams;
Technical Documents
Specifications
Calibration
Electrical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
2
5
Vdc
3
5
Vdc
4
5
Vdc
5
5
Vdc
6
5
Vdc
Excitation
1
1
5
Vdc
2
1
5
Vdc
3
1
5
Vdc
4
1
5
Vdc
5
1
5
Vdc
6
1
5
Vdc
Input Resistance
1
182
Ohms nom.
2
182
Ohms nom.
3
182
Ohms nom.
4
182
Ohms nom.
5
182
Ohms nom.
6
182
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
2
500
Mohms @ 50 Vdc
3
500
Mohms @ 50 Vdc
4
500
Mohms @ 50 Vdc
5
500
Mohms @ 50 Vdc
6
500
Mohms @ 50 Vdc
Capacity
1
15
N
2
15
N
3
15
N
4
1
N-m
5
1
N-m
6
1
N-m
Hysteresis
1
-0.25
0.25
% of R.O.
2
-0.25
0.25
% of R.O.
3
-0.25
0.25
% of R.O.
4
-0.25
0.25
% of R.O.
5
-0.25
0.25
% of R.O.
6
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
2
-0.25
0.25
% of R.O.
3
-0.25
0.25
% of R.O.
4
-0.25
0.25
% of R.O.
5
-0.25
0.25
% of R.O.
6
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
2
-0.1
0.1
% of R.O.
3
-0.1
0.1
% of R.O.
4
-0.1
0.1
% of R.O.
5
-0.1
0.1
% of R.O.
6
-0.1
0.1
% of R.O.
Output Resistance
1
1000
Ohms nom.
2
1000
Ohms nom.
3
1000
Ohms nom.
4
1000
Ohms nom.
5
1000
Ohms nom.
6
2000
Ohms nom.
Rated Output
1
0.5
mV/V nom.
2
0.5
mV/V nom.
3
0.6
mV/V nom.
4
1.4
mV/V nom.
5
1.4
mV/V nom.
6
2.4
mV/V nom.
Compensated Temperature
1
60
160
F
2
60
160
F
3
60
160
F
4
60
160
F
5
60
160
F
6
60
160
F
Operating Temperature
1
-60
200
F
2
-60
200
F
3
-60
200
F
4
-60
200
F
5
-60
200
F
6
-60
200
F
Temperature Shift Span
1
-0.04
0.04
% of Load/F
2
-0.04
0.04
% of Load/F
3
-0.04
0.04
% of Load/F
4
-0.04
0.04
% of Load/F
5
-0.04
0.04
% of Load/F
6
-0.04
0.04
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
2
-0.01
0.01
% of R.O./F
3
-0.01
0.01
% of R.O./F
4
-0.01
0.01
% of R.O./F
5
-0.01
0.01
% of R.O./F
6
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
2
-3
3
% of R.O.
3
-3
3
% of R.O.
4
-3
3
% of R.O.
5
-3
3
% of R.O.
6
-3
3
% of R.O.
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.