Storekeyboard_arrow_right Custom & Special Models keyboard_arrow_right QMA
QMA135

Custom Tri-Axial Load Cell

1 Products
settings
Item Number
Load Capacity
Torque Capacity
Length In Inches
Height In Inches
Width In Inches
# Of Axis
Output Type
Connection Type
Connector Type
Material
Mechanical Overload Protection
Integrated Teds
Thread Size
# Of Bridges/channels
Rohs
Custom Special
67.4426 lb, 269.771 lb
442.537 in-lb
2.76
2.76
2.76
3
mV/V
Connector
10 Pin Lemo Receptacle, EGG.1B.310.CLL
17-4 PH S.S.
No
No
M6x1
1
No
Y
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer